1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Speed Controller Fitting Elbow Type

Speed Controller Fitting Elbow Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Products sold by MISUMI have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

 
Part Number
QST4-4
QST6-6
QST8-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Diameter D
(φ)

฿ 513.30

QST 10 Piece(s) 6 Day(s) 4

฿ 473.45

QST 10 Piece(s) 27 Day(s) 6

฿ 520.28

QST 10 Piece(s) 6 Day(s) 8

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Type Control Direction Meter-Out
Joint Type One-touch coupling one both sides Material Resin Environment, Applications Standard
Knob Type Standard Lock Nut Type Hex nut Operating Temp. Range(°C) 5::60
Operating Pressure Range(MPa) 0::0.9