1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Exhaust Valve

Exhaust Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·2 types of connection port diameters are available: Rc1/4 and Rc1/8.

 
Part Number
AFB-150
AFB-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. of the Input Side Connection Dia. of the Output Side

฿ 598.32

AFB 1 Piece(s) 27 Day(s) Rc1/8Rc1/8

฿ 598.32

AFB 1 Piece(s) 27 Day(s) Rc1/4Rc1/4

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valve Material Aluminum Alloy Port Type of the Input Side Threaded Type
Output Port Type Threaded Type Type of Exhaust Side Port Open Atmospheric Type Operating Pressure Range(kPa) 920