1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator PL Type

AIR MODULAR

Lubricator PL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
PL-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 598.32

AIR MODULAR 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Oil Storage Capacity(cm3) 30 IN Side, Connection Type Rc IN Side, Plumbing Thread Nominal 1/4
Drain Exhaust No Bowl (cup) material Engineering Plastic OUT Side, Connection Type Rc
OUT Side, Plumbing Thread Nominal 1/4 Operating Environment Standard Operating Temperature Range(°C) 5::60
Flow Direction Rightward direction Part Number PF Bracket No
Bowl guard (protection cap) No

Please check the type/dimensions/specifications of the part PL-200 in the Lubricator PL Type series.