1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Filter PF

AIR MODULAR

Filter PF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 629.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
PF-200-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 629.53

AIR MODULAR 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Inline Filter Compressed Air Quality General Dry Air Filtration Accuracy 5
Connection Type Rc Plumbing Thread Nominal 1/4 Operating Environment Standard
Drain Cock Automatic/semi-automatic Bowl (cup) material Engineering Plastic Bowl guard (protection cap) No
How to Connect Pipe connection type Operating Pressure Range(MPa) 0.05::0.85 Flow Direction Rightward direction
Drain Storage Capacity(cm3) 20 Drain (draining water) Method Automatic drain Mounting Bracket No Bracket

Please check the type/dimensions/specifications of the part PF-200-A in the Filter PF series.