1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer SLC (SLC-01)

SLC

Silencer SLC (SLC-01)
You can add up to 6 items per a category to the compare list.

  • Economy
  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
SLC-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. R Pipe Connection Port Type

฿ 127.18

SLC 10 Piece(s) Available 7 Day(s) 1/8R

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Cover No
Element Material Sintered Brass

Please check the type/dimensions/specifications of the part SLC-01 in the Silencer SLC series.

Products with similar specification

Part Number
SLC-02
SLC-03
SLC-04
SLC-06
SLC-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. R Pipe Connection Port Type

฿ 167.42

10 Piece(s) Available 7 Day(s) 1/4R

฿ 189.88

10 Piece(s) Available 7 Day(s) 3/8R

฿ 221.75

10 Piece(s) Available 7 Day(s) 1/2R

฿ 390.21

10 Piece(s) 7 Day(s) 3/4R

฿ 118.63

10 Piece(s) Available 7 Day(s) M5X0.8M