1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer SLCP

Silencer SLCP
You can add up to 6 items per a category to the compare list.

  • Economy
  • Volume Discount
Part Number :
  • From :
    ฿ 122.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a screw-in type silencer. Connection screws are available in a range from R1/8 to 1/2. Stock of the product is available, so same day delivery is possible. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.

 
Part Number
SLCP-01
SLCP-02
SLCP-02L
SLCP-03
SLCP-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. R Outer Diameter C
(Ø)

฿ 213.31

SLCP 1 Piece(s) Available Same day 1/816

฿ 122.70

SLCP 10 Piece(s) Available 6 Day(s) 1/416

฿ 133.83

SLCP 10 Piece(s) Available 7 Day(s) 1/420

฿ 145.75

SLCP 10 Piece(s) Available 7 Day(s) 3/826

฿ 155.35

SLCP 10 Piece(s) Available 7 Day(s) 1/228

Loading...

  1. 1

Basic Information

Type Standard Body Material Engineering Plastic Pipe Connection Port Type R
Cover Presence Element Material Foamed Resin