(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knob type hand valve. Available with 2 or 3 ports. Connecting tube diameter can also be selected from 4, 6 or 8. A partial inventory of the product has been kept in stock, hence same day delivery is possible. Compact jig cylinder manufactured by a Taiwanese company, established in 1988, specializing in pneumatic equipment / accessories. Its sales are expanding globally and its products have been well received worldwide.
Main Body Shape | One-Touch Coupling Type | Number of Switching Positions | Others | Switching Operation | Knob |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct side | How to Mount | Side surface | Operation Status Retention | Holding |
Please check the type/dimensions/specifications of the part SCH6-3 in the Hand Valve SCH Type series.
Part Number |
---|
SCH12-0 |
SCH12-3 |
SCH4-0 |
SCH4-3 |
SCH8-0 |
SCH8-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Connection tube diameter D | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) |
---|---|---|---|---|---|---|---|---|
฿ 509.87 | 1 Piece(s) | 6 Day(s) | 2-Port | 12 | 18.1 | ~20 | ||
฿ 509.87 | 1 Piece(s) | 6 Day(s) | 3-Port | 12 | 18.1 | ~20 | ||
฿ 447.44 | 1 Piece(s) | 6 Day(s) | 2-Port | 4 | 3.4 | 5 or Less | ||
฿ 447.44 | 1 Piece(s) | 6 Day(s) | 3-Port | 4 | 3.4 | 5 or Less | ||
฿ 457.84 | 1 Piece(s) | 6 Day(s) | 2-Port | 8 | 8.7 | ~10 | ||
฿ 457.84 | 1 Piece(s) | 6 Day(s) | 3-Port | 8 | 8.7 | ~10 |
How can we improve?
How can we improve?