1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Regulator (Part Number)

Regulator
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 551.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Regulator available in 3 types of small, medium and large. Comes with attached round pressure gauge. Compact jig cylinder manufactured by a Taiwanese company, established in 1988, specializing in pneumatic equipment / accessories. Its sales are expanding globally and its products have been well received worldwide.

 
Part Number
RB400-PR20
RB600-PR20
RC200-PR20
RC200-PR20-L4
RC300-PR20SALE
RC300-PR20-L4
RM150-PR10
RM150-PR10-L1
RM150-PR10-L2
RM150-PR10-L4
RM200-PR10
RM200-PR10-L1
RM200-PR10-L2
RM200-PR10-L4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Dia. Control Side, Connection Dia. Part Number Pressure Gauge Max. Adjustable Pressure
(Mpa)

฿ 936.50

AIR MODULAR 1 Piece(s) 10 Day(s) 1/21/2RB (Large Type) 400PR201

฿ 936.50

AIR MODULAR 1 Piece(s) 10 Day(s) 3/43/4RB (Large Type) 600PR201

฿ 691.97

AIR UNITS 1 Piece(s) 6 Day(s) 1/41/4RC (Medium Type) 200PR201

฿ 702.37

AIR MODULAR 1 Piece(s) 10 Day(s) 1/41/4RC (Medium Type) 200PR200.4

฿ 691.97

฿ 448.12

AIR REGULATOR RC 1 Piece(s) Same day 3/83/8RC (Medium Type) 300PR201

฿ 702.37

AIR MODULAR 1 Piece(s) 10 Day(s) 3/83/8RC (Medium Type) 300PR200.4

฿ 551.49

AIR UNITS 1 Piece(s) 6 Day(s) 1/81/8RM (Mini Type) 150PR101

฿ 613.92

AIR REGULATOR RM 1 Piece(s) Same day 1/81/8RM (Mini Type) 150PR100.1

฿ 613.92

AIR MODULAR 1 Piece(s) 10 Day(s) 1/81/8RM (Mini Type) 150PR100.2

฿ 613.92

AIR MODULAR 1 Piece(s) 6 Day(s) 1/81/8RM (Mini Type) 150PR100.4

฿ 551.49

AIR UNITS 1 Piece(s) 6 Day(s) 1/41/4RM (Mini Type) 200PR101

฿ 613.92

AIR MODULAR 1 Piece(s) 10 Day(s) 1/41/4RM (Mini Type) 200PR100.1

฿ 613.92

AIR MODULAR 1 Piece(s) 10 Day(s) 1/41/4RM (Mini Type) 200PR100.2

฿ 613.92

AIR MODULAR 1 Piece(s) 10 Day(s) 1/41/4RM (Mini Type) 200PR100.4

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid For air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function No Supply Side, Connection Type Rc Operating Pressure Range(MPa) 0.05::0.85
Flow Direction Rightward direction Control Side, Connection Type Rc Pressure Gauge With Pressure Gauge