1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Regulator N Series

Regulator N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 561.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The fluid used is air. ·You can choose from square and round type pressure gauges.

 
Part Number
NRM100-01-PR05
NRM100-M5-PR05
NRM200-01
NRM200-01-PR10
NRM200-02
NRM200-02-PR10
NRM300-02
NRM300-02-PR10
NRM300-03
NRM300-03-PR10
NRM400-02
NRM400-02-PR10
NRM400-03
NRM400-03-PR10
NRM400-04
NRM400-04-PR10
NRM500-06
NRM500-06-PR10
NRM500-10
NRM500-10-PR10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Part Number Pressure Gauge

฿ 561.90

NRM 1 Piece(s) 10 Day(s) Rc1/8Rc1/8NRM100PR05 (Round)

฿ 561.90

NRM 1 Piece(s) 10 Day(s) [Others] MM5[Others] MM5NRM100PR05 (Round)

฿ 676.36

NRM 1 Piece(s) 10 Day(s) Rc1/8Rc1/8NRM200Square shape

฿ 770.01

NRM 1 Piece(s) 10 Day(s) Rc1/8Rc1/8NRM200PR10 (Round)

฿ 676.36

NRM 1 Piece(s) 10 Day(s) Rc1/4Rc1/4NRM200Square shape

฿ 770.01

NRM 1 Piece(s) 10 Day(s) Rc1/4Rc1/4NRM200PR10 (Round)

฿ 707.57

NRM 1 Piece(s) 10 Day(s) Rc1/4Rc1/4NRM300Square shape

฿ 806.43

NRM 1 Piece(s) 10 Day(s) Rc1/4Rc1/4NRM300PR10 (Round)

฿ 707.57

NRM 1 Piece(s) 10 Day(s) Rc3/8Rc3/8NRM300Square shape

฿ 806.43

NRM 1 Piece(s) 10 Day(s) Rc3/8Rc3/8NRM300PR10 (Round)

฿ 874.06

NRM 1 Piece(s) 10 Day(s) Rc1/4Rc1/4NRM400Square shape

฿ 967.71

NRM 1 Piece(s) 10 Day(s) Rc1/4Rc1/4NRM400PR10 (Round)

฿ 874.06

NRM 1 Piece(s) 10 Day(s) Rc3/8Rc3/8NRM400Square shape

฿ 967.71

NRM 1 Piece(s) 10 Day(s) Rc3/8Rc3/8NRM400PR10 (Round)

฿ 874.06

NRM 1 Piece(s) 10 Day(s) Rc1/2Rc1/2NRM400Square shape

฿ 967.71

NRM 1 Piece(s) 10 Day(s) Rc1/2Rc1/2NRM400PR10 (Round)

฿ 1,862.58

NRM 1 Piece(s) 10 Day(s) Rc3/4Rc3/4NRM500Square shape

฿ 1,956.23

NRM 1 Piece(s) 10 Day(s) Rc3/4Rc3/4NRM500PR10 (Round)

฿ 1,862.58

NRM 1 Piece(s) 10 Day(s) Rc1Rc1NRM500Square shape

฿ 1,956.23

NRM 1 Piece(s) 10 Day(s) Rc1Rc1NRM500PR10 (Round)

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid For air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function No Operating Pressure Range(MPa) 0.05::0.85 Flow Direction Rightward direction
Pressure Gauge With Pressure Gauge