(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Part Number |
---|
FB600-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Drain Cock | Bowl guard (protection cap) | Drain Storage Capacity (cm3) | Drain (draining water) Method | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,118.59 | AIR MODULAR | 1 Piece(s) | 10 Day(s) | 3/4 | Automatic/semi-automatic | Presence | 100 | Automatic drain | No Bracket |
Loading...
Type | Inline Filter | Compressed Air Quality | General Dry Air | Filtration Accuracy | 5 |
---|---|---|---|---|---|
Connection Type | Rc | Operating Environment | Standard | Bowl (cup) material | Engineering Plastic |
How to Connect | Pipe connection type | Operating Pressure Range(MPa) | 0.05::0.85 | Flow Direction | Rightward direction |
Please check the type/dimensions/specifications of the part FB600-A in the Filter FM/FC/FB series.
Part Number |
---|
FB400-H-C |
FB400-H-F1 |
FB400-H-F1-C |
FB600-A-C |
FB600-H |
FB600-H-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plumbing Thread Nominal | Drain Cock | Bowl guard (protection cap) | Drain Storage Capacity (cm3) | Drain (draining water) Method | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|
฿ 936.50 | 1 Piece(s) | 10 Day(s) | 1/2 | Manual | Presence | 100 | Manual Drain | With Bracket | ||
฿ 884.47 | 1 Piece(s) | 10 Day(s) | 1/2 | Manual | Presence | 100 | Manual Drain with Joint | No Bracket | ||
฿ 993.73 | 1 Piece(s) | 10 Day(s) | 1/2 | Manual | Presence | 100 | Manual Drain with Joint | With Bracket | ||
฿ 1,227.85 | 1 Piece(s) | 10 Day(s) | 3/4 | Automatic/semi-automatic | Presence | 100 | Automatic drain | With Bracket | ||
฿ 822.03 | 1 Piece(s) | 10 Day(s) | 3/4 | Manual | Presence | 100 | Manual Drain | No Bracket | ||
฿ 936.50 | 1 Piece(s) | 10 Day(s) | 3/4 | Manual | Presence | 100 | Manual Drain | With Bracket |
How can we improve?
How can we improve?