(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This set brings a filter regulator and a lubricator into one integrated product. Filter can be set to manual or auto drain. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.
Part Number |
---|
FLDB400-A-PR20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Bowl guard (protection cap) | Filter, Drain Storage Capacity (cm3) | Drain Cock | Oil Cup Capacity (cm3) | Assembly structure | Drain (draining water) Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,237.18 | FLDB | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Auto | 160 | Standard Type | Automatic drain |
Loading...
Regulator Unit Combination | Filter Regulator + Lubricator | Set Pressure Range(MPa) | 0.05::0.85 | Filter, Filtration Level | 5 |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 0.95 | Bowl (cup) material | Engineering Plastic |
Flow Direction | Standard Flow (Right→Left) | Pressure Gauge | With Standard Pressure Tester | Pressure Gauge | PR10 (Round) |
Please check the type/dimensions/specifications of the part FLDB400-A-PR20 in the F.R.L. unit Set of 2 series.
Part Number |
---|
FLDB400-H-F1-PR20 |
FLDB400-H-PR20 |
FLDB400-S-F2-PR20 |
FLDB400-S-PR20 |
FLDB400-TA-A-PR20 |
FLDB400-TA-H-F1-PR20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Dia. | Bowl guard (protection cap) | Filter, Drain Storage Capacity (cm3) | Drain Cock | Oil Cup Capacity (cm3) | Assembly structure | Drain (draining water) Method |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,086.30 | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Manual | 160 | Standard Type | Manual Drain with Joint | ||
฿ 1,930.22 | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Manual | 160 | Standard Type | Manual Drain | ||
฿ 2,107.11 | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Auto | 160 | Standard Type | Semi-automatic Drain With Joint | ||
฿ 1,930.22 | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Auto | 160 | Standard Type | Semi-automatic Drain | ||
฿ 2,564.96 | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Auto | 160 | Pre-pressure adjustment connecting block | Automatic drain | ||
฿ 2,185.16 | 1 Piece(s) | 10 Day(s) | Rc1/2 | [Provided] Steel bowl guard | 100 | Manual | 160 | Pre-pressure adjustment connecting block | Manual Drain with Joint |
How can we improve?
How can we improve?