1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F.R.L. unit N series Set of 3 (Part Number)

NFLT

F.R.L. unit N series Set of 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,196.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
NFLT200-01-BG-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Bowl (cup) material Bowl guard (protection cap) Filter, Drain Storage Capacity
(cm3)
Drain Cock Oil Cup Capacity
(cm3)
Assembly structure Drain (draining water) Method Pressure Gauge Meter Screw Connection Dimensions

฿ 1,409.95

NFLT 1 Piece(s) 10 Day(s) Rc1/8[Plastic] Engineering Plastic[Provided] Aluminum Bowl Guard60Manual90Standard TypeManual DrainSquare shape-

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.85 Filter, Filtration Level 5
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 0.95 Flow Direction Standard Flow (Right→Left)
Pressure Gauge With Standard Pressure Tester

Please check the type/dimensions/specifications of the part NFLT200-01-BG-H in the F.R.L. unit N series Set of 3 series.

Products with similar specification

Part Number
NFLT100-01-TM-H-PR05
NFLT100-M5-H-PR05
NFLT100-M5-TA-H-PR05
NFLT200-01-BG-H-PR10
NFLT200-01-H
NFLT200-01-H-PR10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. Bowl (cup) material Bowl guard (protection cap) Filter, Drain Storage Capacity
(cm3)
Drain Cock Oil Cup Capacity
(cm3)
Assembly structure Drain (draining water) Method Pressure Gauge Meter Screw Connection Dimensions

฿ 1,212.24

1 Piece(s) 10 Day(s) Rc1/8[Plastic] Engineering Plastic[Not Provided] No15Manual25Pressure adjustment front and rear connection blockManual DrainPR05 (Round)-

฿ 1,196.63

1 Piece(s) 10 Day(s) M5[Plastic] Engineering Plastic[Not Provided] No15Manual25Standard TypeManual DrainPR05 (Round)M5

฿ 1,212.24

1 Piece(s) 10 Day(s) M5[Plastic] Engineering Plastic[Not Provided] No15Manual25Pre-pressure adjustment connecting blockManual DrainPR05 (Round)M5

฿ 1,508.80

1 Piece(s) 10 Day(s) Rc1/8[Plastic] Engineering Plastic[Provided] Aluminum Bowl Guard60Manual90Standard TypeManual DrainPR10 (Round)-

฿ 1,305.89

1 Piece(s) 10 Day(s) Rc1/8[Plastic] Engineering Plastic[Not Provided] No60Manual90Standard TypeManual DrainSquare shape-

฿ 1,409.95

1 Piece(s) 10 Day(s) Rc1/8[Plastic] Engineering Plastic[Not Provided] No60Manual90Standard TypeManual DrainPR10 (Round)-