(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Main Body Shape | Block vertical-type | Number of Ports | 3-Port | Number of Switching Positions | 2-position Normally Closed |
---|---|---|---|---|---|
Switching Operation | Pushbutton | Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4 |
Plumbing Type and Direction | Direct side | Effective Sectional Area(mm2) | 33 | Mounting Method | Side surface |
Operation Status Retention | 2-position spring return | Push Button Type | Flat Type |
Please check the type/dimensions/specifications of the part VLM20-06-G in the Manual valve VLM20 series round flat button type series.
Part Number |
---|
VLM20-06-B |
VLM20-06-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pushbutton Color |
---|---|---|---|---|---|
฿ 520.28 | 1 Piece(s) | 10 Day(s) | Black | ||
฿ 520.28 | 1 Piece(s) | 10 Day(s) | Red |
How can we improve?
How can we improve?