1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual valve VLM15 series round nose button type (lateral pipe/standard type) (Part Number)

Manual valve VLM15 series round nose button type (lateral pipe/standard type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 520.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Applicable fluid is air.
· Normally closed type valve specifications.
· Free supply method

 
Part Number
VLM15-F-07-B
VLM15-F-07-G
VLM15-F-07-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPushbutton Color

฿ 520.28

VLM 1 Piece(s) 10 Day(s) Black

฿ 520.28

VLM 1 Piece(s) 10 Day(s) Green

฿ 520.28

VLM 1 Piece(s) 10 Day(s) Red

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Pushbutton Pipe Port Type Rc Plumbing Thread Nominal 1/8
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 7 Mounting Method Bottom
Operation Status Retention 2-position spring return Push Button Type Flat Long Head