1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Valve VLM15 Series - Normal Type (Horizontal Piping) (Part Number)

VLM

Mechanical Valve VLM15 Series - Normal Type (Horizontal Piping)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
VLM15-S-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 390.21

VLM 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Plunger Pipe Port Type Rc Plumbing Thread Nominal 1/8
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 7 Mounting Method Side surface
Operation Status Retention 2-position spring return Plunger Type Pin Shape

Please check the type/dimensions/specifications of the part VLM15-S-01 in the Mechanical Valve VLM15 Series - Normal Type (Horizontal Piping) series.