1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Valve 5-Port 2 Positions / 5-Port 3 Positions [VLHL] (VLHL601)

VLHL

Manual Valve 5-Port 2 Positions / 5-Port 3 Positions [VLHL] (VLHL601)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Components for pneumatic equipment by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. Especially, the cylinders being used in various fields are well known for their high quality.

 
Part Number
VLHL601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Switching Positions Plumbing Thread Nominal Effective Sectional Area
(mm2)
Fixation Method

฿ 806.43

VLHL 1 Piece(s) 10 Day(s) 2-position exhaust1/814Standard Type

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 5-Port Switching Operation Manual Lever
Pipe Port Type Rc Plumbing Type and Direction Direct side Mounting Method Bottom
Operation Status Retention Holding

Please check the type/dimensions/specifications of the part VLHL601 in the Manual Valve 5-Port 2 Positions / 5-Port 3 Positions [VLHL] series.

Products with similar specification

Part Number
VLHL601-F
VLHL602
VLHL602-F
VLHL631
VLHL631-F
VLHL632
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Switching Positions Plumbing Thread Nominal Effective Sectional Area
(mm2)
Fixation Method

฿ 837.64

1 Piece(s) 10 Day(s) 2-position exhaust1/814Flange Type

฿ 806.43

1 Piece(s) 10 Day(s) 2-position exhaust1/414Standard Type

฿ 837.64

1 Piece(s) 10 Day(s) 2-position exhaust1/414Flange Type

฿ 822.03

1 Piece(s) 10 Day(s) 3 Position Closed Center1/814Standard Type

฿ 858.45

1 Piece(s) 10 Day(s) 3 Position Closed Center1/814Flange Type

฿ 822.03

1 Piece(s) 10 Day(s) 3 Position Closed Center1/414Standard Type