(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Connecting Tube Diameter | Drawer Method |
---|---|---|---|---|---|---|---|---|---|
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC12V | φ4 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC12V | φ4 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC24V | φ4 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC24V | φ4 | L-Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC110V | φ4 | L-Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC110V | φ4 | L-Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC220V | φ4 | L-Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC220V | φ4 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC12V | φ4 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC12V | φ4 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC24V | φ4 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC24V | φ4 | T Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC110V | φ4 | T Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC110V | φ4 | T Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC220V | φ4 | T Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC220V | φ4 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC12V | φ6 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC12V | φ6 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 22 Day(s) | 2-position Normally Open Type | DC24V | φ6 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC24V | φ6 | L-Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC110V | φ6 | L-Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC110V | φ6 | L-Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC220V | φ6 | L-Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC220V | φ6 | L-Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC12V | φ6 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC12V | φ6 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | DC24V | φ6 | T Type | ||
฿ 1,149.81 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | DC24V | φ6 | T Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC110V | φ6 | T Type | ||
฿ 1,175.82 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC110V | φ6 | T Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Open Type | AC220V | φ6 | T Type | ||
฿ 1,212.24 | VLEM | 1 Piece(s) | 21 Day(s) | 2-position Normally Closed Type | AC220V | φ6 | T Type |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 3-Way Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard | Number of Solenoids | Single |
Status at Power Off | Self-reset(spring return) | Pipe Port Type | One-Touch Pipe | Plumbing | Direct piping |
CV Value | 0.7 | Manual Switch | Lock Possible |
How can we improve?
How can we improve?