1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Valve VLEV800 Series 5 Port 3 Position (VLEV8232-24VDC-NC-K)

VLEV

Solenoid Valve VLEV800 Series 5 Port 3 Position (VLEV8232-24VDC-NC-K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select according to usage environments. Founded in 1988, Taiwan CHELIC Corporation’s pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
VLEV8232-24VDC-NC-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Plumbing Thread Nominal Wire connection type Indicator Light

฿ 2,159.14

VLEV 1 Piece(s) 10 Day(s) 3 position center closed shapeDC24V1/4DIN Socket-typeNo

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Number of Solenoids Double
Status at Power Off Self-reset(spring return) Pipe Port Type Rc Plumbing Direct piping
CV Value 1.4 Manual Switch Lock Possible

Please check the type/dimensions/specifications of the part VLEV8232-24VDC-NC-K in the Solenoid Valve VLEV800 Series 5 Port 3 Position series.

Products with similar specification

Part Number
VLEV8232-110VAC-NF-K
VLEV8232-110VAC-NF-K-L
VLEV8232-110VAC-NF-W
VLEV8232-24VDC-NC-K-L
VLEV8232-24VDC-NC-W
VLEV8232-24VDC-NF-K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Voltage Plumbing Thread Nominal Wire connection type Indicator Light

฿ 2,159.14

1 Piece(s) 10 Day(s) 3 Position Exhaust CenterAC110V1/4DIN Socket-typeNo

฿ 2,237.18

1 Piece(s) 10 Day(s) 3 Position Exhaust CenterAC110V1/4DIN Socket-typeAvailable

฿ 2,159.14

1 Piece(s) 10 Day(s) 3 Position Exhaust CenterAC110V1/4Pullout-

฿ 2,237.18

1 Piece(s) 10 Day(s) 3 position center closed shapeDC24V1/4DIN Socket-typeAvailable

฿ 2,159.14

1 Piece(s) 10 Day(s) 3 position center closed shapeDC24V1/4Pullout-

฿ 2,159.14

1 Piece(s) 10 Day(s) 3 Position Exhaust CenterDC24V1/4DIN Socket-typeNo