(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard | Number of Solenoids | Double |
Status at Power Off | Self-reset(spring return) | Pipe Port Type | Rc | Plumbing Thread Nominal | 1/8 |
Plumbing | Direct piping | CV Value | 0.67 | Manual Switch | Lock Possible |
Please check the type/dimensions/specifications of the part VLEV5231-24VDC-NC-W in the Electromagnetic valve, VLEV500 series, 5 ports, 3 positions series.
Part Number |
---|
VLEV5231-110VAC-NF-K |
VLEV5231-110VAC-NF-K-L |
VLEV5231-110VAC-NF-W |
VLEV5231-24VDC-NF-K |
VLEV5231-24VDC-NF-K-L |
VLEV5231-24VDC-NF-W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Wire connection type | Indicator Light |
---|---|---|---|---|---|---|---|---|
฿ 2,174.75 | 1 Piece(s) | 10 Day(s) | 3 Position Exhaust Center | AC110V | DIN Socket-type | No | ||
฿ 2,268.40 | 1 Piece(s) | 10 Day(s) | 3 Position Exhaust Center | AC110V | DIN Socket-type | Available | ||
฿ 2,107.11 | 1 Piece(s) | 10 Day(s) | 3 Position Exhaust Center | AC110V | Pullout | - | ||
฿ 2,174.75 | 1 Piece(s) | 10 Day(s) | 3 Position Exhaust Center | DC24V | DIN Socket-type | No | ||
฿ 2,268.40 | 1 Piece(s) | 10 Day(s) | 3 Position Exhaust Center | DC24V | DIN Socket-type | Available | ||
฿ 2,107.11 | 1 Piece(s) | 10 Day(s) | 3 Position Exhaust Center | DC24V | Pullout | - |
How can we improve?
How can we improve?