1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Valve VLEV800 Series 5 Port 2 Position (VLEV8202-24VDC-W)

VLEV

Solenoid Valve VLEV800 Series 5 Port 2 Position (VLEV8202-24VDC-W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Feature]
· Fluid air used.
· Switch change air guide.
· Valve specs normally closed type.
· Push button rotary/fixed.
· Lubrication free supply type

 
Part Number
VLEV8202-24VDC-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Status at Power Off Voltage Plumbing Thread Nominal Wire connection type Indicator Light

฿ 1,196.63

VLEV 1 Piece(s) 10 Day(s) DoubleSelf-holdingDC24V1/4Pullout-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Switching Type 2-position exhaust
Pipe Port Type Rc Plumbing Direct piping CV Value 1.4
Manual Switch Lock Possible

Please check the type/dimensions/specifications of the part VLEV8202-24VDC-W in the Solenoid Valve VLEV800 Series 5 Port 2 Position series.

Products with similar specification

Part Number
VLEV8102-220VAC-K
VLEV8102-220VAC-K-L
VLEV8102-220VAC-W
VLEV8203-110VAC-K
VLEV8203-110VAC-K-L
VLEV8203-110VAC-W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Solenoids Status at Power Off Voltage Plumbing Thread Nominal Wire connection type Indicator Light

฿ 858.45

1 Piece(s) 10 Day(s) SingleSelf-reset(spring return)AC220V1/4DIN Socket-typeNo

฿ 889.67

1 Piece(s) 10 Day(s) SingleSelf-reset(spring return)AC220V1/4DIN Socket-typeAvailable

฿ 858.45

1 Piece(s) 10 Day(s) SingleSelf-reset(spring return)AC220V1/4Pullout-

฿ 1,196.63

1 Piece(s) 10 Day(s) DoubleSelf-holdingAC110V3/8DIN Socket-typeNo

฿ 1,264.27

1 Piece(s) 10 Day(s) DoubleSelf-holdingAC110V3/8DIN Socket-typeAvailable

฿ 1,196.63

1 Piece(s) 10 Day(s) DoubleSelf-holdingAC110V3/8Pullout-