1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electromagnetic valve, VLEV500 series, 5 ports, 2 positions

Electromagnetic valve, VLEV500 series, 5 ports, 2 positions
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 785.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Electromagnetic valve, VLEV500 series, 5 ports, 2 positions from CHELIC.
- Switch changes air guide, enabling precise control over airflow direction.
- Valve specs are normally closed type, ensuring default closure when not activated.
- Push button rotary/fixed, offering flexibility in control options.
- Lubrication-free supply type, reducing maintenance requirements and ensuring cleaner operation.
- Supply Voltage options: DC24V, AC110V, or AC220V, catering to different power sources.
- Operations method can be selected into 2 types: Single action and Double action, allowing customization based on application requirements.

 
Part Number
VLEV5101-24VDC-K
VLEV5101-24VDC-K-L
VLEV5101-24VDC-W
VLEV5101-110VAC-K
VLEV5101-110VAC-K-L
VLEV5101-110VAC-W
VLEV5101-220VAC-K
VLEV5101-220VAC-K-L
VLEV5201-24VDC-K-L
VLEV5201-24VDC-W
VLEV5201-110VAC-K
VLEV5201-110VAC-K-L
VLEV5201-110VAC-W
VLEV5201-220VAC-K
VLEV5201-220VAC-K-L
VLEV5201-220VAC-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Status at Power Off Voltage Wire connection type Indicator Light

฿ 822.03

VALVES 1 Piece(s) 7 Day(s) SingleSelf-reset(spring return)DC24VDIN Socket-typeNo

฿ 874.06

VALVES 1 Piece(s) 7 Day(s) SingleSelf-reset(spring return)DC24VDIN Socket-typeAvailable

฿ 785.62

VALVES 1 Piece(s) 7 Day(s) SingleSelf-reset(spring return)DC24VPullout-

฿ 822.03

VLEV 1 Piece(s) 10 Day(s) SingleSelf-reset(spring return)AC110VDIN Socket-typeNo

฿ 874.06

VLEV 1 Piece(s) 10 Day(s) SingleSelf-reset(spring return)AC110VDIN Socket-typeAvailable

฿ 785.62

VLEV 1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110VPullout-

฿ 822.03

VALVES 1 Piece(s) 10 Day(s) SingleSelf-reset(spring return)AC220VDIN Socket-typeNo

฿ 874.06

VALVES 1 Piece(s) 6 Day(s) SingleSelf-reset(spring return)AC220VDIN Socket-typeAvailable

฿ 1,305.89

VALVES 1 Piece(s) 12 Day(s) DoubleSelf-holdingDC24VDIN Socket-typeAvailable

฿ 1,134.20

VALVES 1 Piece(s) 6 Day(s) DoubleSelf-holdingDC24VPullout-

฿ 1,212.24

VLEV 1 Piece(s) 10 Day(s) DoubleSelf-holdingAC110VDIN Socket-typeNo

฿ 1,305.89

VLEV 1 Piece(s) 10 Day(s) DoubleSelf-holdingAC110VDIN Socket-typeAvailable

฿ 1,134.20

VLEV 1 Piece(s) 10 Day(s) DoubleSelf-holdingAC110VPullout-

฿ 1,212.24

VALVES 1 Piece(s) 35 Day(s) DoubleSelf-holdingAC220VDIN Socket-typeNo

฿ 1,305.89

SOLENOID VALVE SV 1 Piece(s) 10 Day(s) DoubleSelf-holdingAC220VDIN Socket-typeAvailable

฿ 1,134.20

VALVES 1 Piece(s) 10 Day(s) DoubleSelf-holdingAC220VPullout-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Switching Type 2-position exhaust
Pipe Port Type Rc Plumbing Thread Nominal 1/8 Plumbing Direct piping
CV Value 0.67 Manual Switch Lock Possible