(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible cylinders: CCD/CRCR/CRCL/CRLM/CDR/CTRB/CTU/CTM/CGB/CGBL/CGU/CGUL/
CRPB/CRBM/ARPL/ARPT/ARPF/ARPZ/ARTR
※ Please refer to the manufacturer's catalog for details.
Sensor Type | Contacting | Output Format | N/A | Output Operation | N.O. (Normally Open) |
---|---|---|---|---|---|
Wiring Method | 2-Wire | Type | Main Body | Types | Straight Type |
Main Body Length | 23.5 | Sensitivity Level | Normal sensitivity | Load Voltage(V) | DC (AC):From 5 to 120 |
Operating Current(mA) | 100 max | Contact type | Normally Open Type | Degree of Protection | IP-67 |
Indicator Light Color | Red |
Please check the type/dimensions/specifications of the part ACS-9D in the Sensor ACS-9D series.
How can we improve?
How can we improve?