(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Y Type Air Chuck ARYS Series. Can choose inner diameter of tube from 10/16/20/25/32.
Part Number |
---|
ARYS10 |
ARYS10-[SB,ST][1,2] |
ARYS16 |
ARYS16-[HB,HM] |
ARYS16-[SB,ST][1,2] |
ARYS16-[SB,ST][1,2]-[HB,HM] |
ARYS20 |
ARYS20-[HB,HM] |
ARYS20-[SB,ST][1,2] |
ARYS20-[SB,ST][1,2]-[HB,HM] |
ARYS25 |
ARYS25-[HB,HM] |
ARYS25-[SB,ST][1,2] |
ARYS25-[SB,ST][1,2]-[HB,HM] |
ARYS32 |
ARYS32-[HB,HM] |
ARYS32-[SB,ST][1,2] |
ARYS32-[SB,ST][1,2]-[HB,HM] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tube I.D. (mm) | Securing Jig | Sensor Qty. | Sensor Type |
---|---|---|---|---|---|---|---|---|---|
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 10 | None | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 10 | None | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 16 | None | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 16 | HB Type / HM Type | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 16 | None | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 16 | HB Type / HM Type | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 20 | None | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 20 | HB Type / HM Type | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 20 | None | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 20 | HB Type / HM Type | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 25 | None | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 25 | HB Type / HM Type | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 25 | None | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 25 | HB Type / HM Type | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 32 | None | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 32 | HB Type / HM Type | - | None | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 32 | None | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | AIR UNIT | 1 Piece(s) | 37 Day(s) | 32 | HB Type / HM Type | 1 pc / 2 pc | ACS-15B / ACS-15T |
Loading...
Type | Main Body | Gripping Methods | Inserted Swing Type / Swing Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Double Action | The Angular Aperture of Claw(deg) | 30 |
The Closed angle of Claw(deg) | -10 | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No | Operating Pressure Range(MPa) | 0.15::0.7 |
How can we improve?
How can we improve?