1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Cylinder CRM Series - Flanged Type

Rotary Cylinder CRM Series - Flanged Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
CRMF10-[90,​180,​270]
CRMF15-[90,​180,​270]
CRMF20-[90,​180,​270]
CRMF30-[90,​180,​270]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTorque
(N・m)
Torque
(N・m)
Rotation Angle (°)

-

AIR UNIT 1 Piece(s) 20 Day(s) 0.078~0.980.1490 ~ 270

-

AIR UNIT 1 Piece(s) 20 Day(s) 0.078~0.980.3890 ~ 270

-

AIR UNIT 1 Piece(s) 20 Day(s) 0.078~0.980.8190 ~ 270

-

AIR UNIT 1 Piece(s) 20 Day(s) 1~2.872.2590 ~ 270

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on one side Main Body Shape Round-shaped block mount Operation Method Single vane
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.15::0.7 Angle Adjustment Mechanism No Flange Type No