(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
H11-C302-1 |
H11-C403-1 |
H11-C504 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Nominal 2 [In the case of different diameters] (inch) | Applicable Pipe O.D. 2 [In the case of different diameters] (mm) | Flare Nut Mounting Screws nominal designation T1 | Flare Nut Mounting Screws nominal designation T2 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 3/8 | 9.52 | 1/4 | 6.35 | 5/8-18 | 7/16-20 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 1/2 | 12.70 | 3/8 | 9.52 | 3/4-16 | 5/8-18 | ||
฿ 100.00 | SNL PIPE THREAD FITTINGS | 1 Piece(s) | Quote | 5/8 | 15.88 | 1/2 | 12.70 | 7/8-14 | 3/4-16 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Pipe, different diameters, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) |
Fitting type | Flare Fittings | Applicable Tube Size Type | Copper Pipe inch size | Material of Applicable Pipe | Copper |
Surface Treatment | No | Operating Temperature Range(°C) | -53::121 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Flare Nut Mounting Screw Type T1 | Fine Thread Screw UNF | Flare Nut Mounting Screw Type T2 | Fine Thread Screw UNF | Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?