(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Female elbow type reducing fitting. [Materials]·Brass.
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Elbow |
Fitting type | Flare Fittings | Applicable Tube Size Type | Copper Pipe inch size | Material of Applicable Pipe | Copper |
Nominal 1(inch) | 1/4 | Applicable Pipe O.D. 1(mm) | 6.35 | Connection Thread Type | Rc |
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 10 | Surface Treatment | No |
Operating Temperature Range(°C) | -53::121 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Flare Nut Mounting Screw Type T2 | Fine Thread Screw UNF |
Flare Nut Mounting Screws nominal designation T2 | 7/16-20 | Rod Quantity(piece) | 50 |
How can we improve?
How can we improve?