1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Bellows Pilot Operation Steam Pressure Reducing Valve - RE10N Type

MWK CONTROL VALVE

Micro Bellows Pilot Operation Steam Pressure Reducing Valve - RE10N Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48,641.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It is compact and lightweight, so it can be installed in a small space.
·It can be easily adjusted by simply operating the handle (with lock mechanism).
·The development of stainless steel micro bellows and high-precision pilot valve ensures reliable control.
·The stainless steel micro bellows and overstress prevention mechanism (patent pending) provide excellent durability.
·The compact design reduces heat dissipation.
·Fluororesin gaskets are used for the main parts, providing good sealing performance. In addition, disassembly, assembly, and parts replacement can be easily performed using commercially available tools, offering excellent maintainability.
[Applications]
·Food industry, dyeing industry, cleaning industry, apparel industry, heating equipment, air conditioning equipment, etc.

 
Part Number
RE10N-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,641.12

MWK CONTROL VALVE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Max. Fluid Temperature(℃) 220 Body Material FCD450 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Supply Side, Tube Flange Nominal 2B(50A) Control Side, Flange Connection Type JIS 10K Flange
Control Side, Tube Flange Nominal 2B(50A) Body Lining No

Please check the type/dimensions/specifications of the part RE10N-50 in the Micro Bellows Pilot Operation Steam Pressure Reducing Valve - RE10N Type series.