(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Ultra compact and lightweight design, about half the size and weight of conventional products
・ Reliable operation, effective in saving energy and improving productivity
・ Increased rated flow rate by devising original orifice plate
・ The control bellows by original device has excellent durability
・ The handle is made of special plastic, easy to grip and shape with excellent heat dissipation
・ Sharp and simple design. Plus forged body is perfect for beautiful styling
・ Improved gaskets make maintenance easier
・ One of the attractions of this performance is that it is inexpensive
[Applications]
・ Cleaning / apparel industry
・ Food industry / dyeing industry
・ Ideal for heating equipment, sterilizers, rubber vulcanizers, etc.
Part Number |
---|
RE1-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Thread Nominal | Control Side Plumbing Pipe Thread Nominal | Controlled Pressure Range (Secondary Side) (MPa) |
---|---|---|---|---|---|---|---|---|
฿ 17,868.35 | MWK CONTROL VALVE | 1 Piece(s) | 19 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.05~1 |
Loading...
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Applicable Fluid | Steam | Pressure Relief Valve Shape | Linear Motion Type Bellows |
---|---|---|---|---|---|
Max. Fluid Temperature(℃) | 204 | Body Material | C3771 | Connection Type | Equal Dia. Connection |
Supply Side, Screw Connection Types | Rc | Control Side, Thread Connection Type | Rc | Body Lining | No |
Please check the type/dimensions/specifications of the part RE1-15 in the Direct Acting Steam Pressure Reducing Valve - RE1 Type series.
Part Number |
---|
RE1-2-15 |
RE1-2-20 |
RE1-2-25 |
RE1-20 |
RE1-25 |
RE1-4-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Supply Side, Plumbing Thread Nominal | Control Side Plumbing Pipe Thread Nominal | Controlled Pressure Range (Secondary Side) (MPa) |
---|---|---|---|---|---|---|---|
฿ 18,146.52 | 1 Piece(s) | 11 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.05~0.2 | ||
฿ 20,097.06 | 1 Piece(s) | 19 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.05~0.2 | ||
฿ 21,392.64 | 1 Piece(s) | 19 Day(s) | 1B(25A) | 1B(25A) | 0.05~0.2 | ||
฿ 18,645.78 | 1 Piece(s) | 19 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.05~1 | ||
฿ 20,159.05 | 1 Piece(s) | 4 Day(s) | 1B(25A) | 1B(25A) | 0.05~1 | ||
฿ 19,259.17 | 1 Piece(s) | 19 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.05~0.4 |
How can we improve?
How can we improve?