1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vent for Steam - AW2 Type

MWK CONTROL VALVE

Air Vent for Steam - AW2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,912.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Rapid air evacuation shortens equipment start-up time.
[Applications]
·It can be used for steam piping and various devices.

 
Part Number
AW2-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,912.03

MWK CONTROL VALVE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Steam Max. Applicable Pressure(MPa) 1.01~2
Max. Fluid Temperature(℃) 160 Body Material C3771 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Supply Side, Plumbing Thread Nominal 1/2B(15A) Control Side, Thread Connection Type Rc
Control Side Plumbing Pipe Thread Nominal 1/2B(15A) Body Lining No

Please check the type/dimensions/specifications of the part AW2-15 in the Air Vent for Steam - AW2 Type series.