1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Float Type Air Trap, AGC1V Type (AGC1V-15)

MWK DRAIN/STEAM TRAP

Ball Float Type Air Trap, AGC1V Type (AGC1V-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Piping cost can be reduced because no pressure equalizing pipe is required
・ Vertical installation allows installation in a small space
· Made of all stainless steel and has excellent corrosion resistance
[Applications]
・ Suitable for air piping, after-cooler, receiver tank, etc.

 
Part Number
AGC1V-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Nominal Diameter

฿ 15,365.77

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) [R(Rc)] Rc1/2B(15A)

Loading...

  1. 1

Basic Information

Type Air Trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
Maximum Operating Pressure(MPa) 2.1 Body Material SCS13A Maximum Operating Pressure Differential(MPa) 2.1