(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ The automatic blow-off mechanism significantly speeds up the startup time. Smoothly discharges low-temperature condensate and air at the beginning of ventilation
・ No restrictions on mounting orientation
・ Face to face can be made to order
[Applications]
・ Steam transport pipe
・ Steam trace
Type | Steam trap | Drain Trap / Steam Trap Method | Disc Type | Applicable Fluid | Steam |
---|---|---|---|---|---|
Maximum Operating Pressure(MPa) | 4.6 | Body Material | SUS420J2 |
Please check the type/dimensions/specifications of the part SU2NF-15 in the Disc Type Steam Trap, SU2N/SU2H Type series.
Part Number |
---|
SU2N-15 |
SU2N-20 |
SU2N-25 |
SU2NF-20 |
SU2NF-25 |
SU2NW-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection | Nominal Diameter |
---|---|---|---|---|---|---|
฿ 14,328.77 | 1 Piece(s) | 20 Day(s) | [R(Rc)] Rc | 1/2B(15A) | ||
฿ 14,328.77 | 1 Piece(s) | 19 Day(s) | [R(Rc)] Rc | 3/4B(20A) | ||
฿ 16,364.33 | 1 Piece(s) | 20 Day(s) | [R(Rc)] Rc | 1B(25A) | ||
฿ 26,034.05 | 1 Piece(s) | 23 Day(s) | [Flange] Flange | 3/4B(20A) | ||
฿ 30,613.83 | 1 Piece(s) | 20 Day(s) | [Flange] Flange | 1B(25A) | ||
฿ 15,346.04 | 1 Piece(s) | 20 Day(s) | [Socket Weld] Socket | 1/2B(15A) |
How can we improve?
How can we improve?