1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Type Steam Trap, S55 Type

MWK DRAIN/STEAM TRAP

Disc Type Steam Trap, S55 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,861.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Improvement of energy saving: It achieved valve closing below the steam saturation temperature, significantly reducing steam entrainment and leakage
・ Improved durability: Further improved durability of the valve seat (SUS)
・ Lightweight and miniaturization: The manufacturer is aiming to reduce costs through a lightweight and compact design
・ It uses an automatic blow-off mechanism: The interior bimetal smoothly discharges the air and low-temperature condensate at the beginning of ventilation
[Applications]
・ High temperature / high pressure steam main pipe
・ Equipment

 
Part Number
S55NW-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,861.79

MWK DRAIN/STEAM TRAP 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Connection Socket Nominal Diameter 1B(25A) Maximum Operating Pressure(MPa) 4.6
Body Material A105 Details Type Min. Operating Pressure 0.15MPa