1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Type Steam Trap, S31N Type

MWK DRAIN/STEAM TRAP

Disc Type Steam Trap, S31N Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,461.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The automatic blow-off mechanism significantly speeds up the startup time. Smoothly discharges low-temperature condensate and air at the beginning of ventilation
・ No restrictions on mounting orientation
・ Unit replacement of main parts is possible
[Applications]
・ Food and cleaning equipment
・ Steam transport pipe
・ General equipment such as heat exchangers

 
Part Number
S31NF-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,461.39

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Connection Flange Nominal Diameter 1 1/2B(40A) Maximum Operating Pressure(MPa) 1.6
Body Material FC250

Please check the type/dimensions/specifications of the part S31NF-40 in the Disc Type Steam Trap, S31N Type series.