1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Type Steam Trap, DL1 Type

Diaphragm Type Steam Trap, DL1 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,351.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Since it operates at a temperature below the saturation temperature, there is no steam leakage. Due to the operating characteristics following the saturation temperature, a wide pressure range can be used without adjustment
・ Quickly discharges low-temperature condensate and air at the beginning of aeration. Also functions as an air vent
・ It can be installed in a small space, and can be installed in both vertical and horizontal pipes. The number of parts is small and maintenance can be easily performed
・ The main body and essential materials are made of stainless steel and have excellent corrosion resistance
[Applications]
・ Suitable for food / bio equipment, small heat exchanger / tank heating, steam main pipe / steam trace / cleaning equipment, etc.

 
Part Number
DL1-21H-15
DL1-21H-20
DL1-21H-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 9,747.97

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) 1/2B(15A)

฿ 8,351.22

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) 3/4B(20A)

฿ 8,351.22

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Diaphragm-type Applicable Fluid Steam
Connection Rc Maximum Operating Pressure(MPa) 2.1 Body Material SCS13
Details Type Type H (Valve Opening Temperature -5°C)