(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Double air-water separation (U-shaped passage of lift fitting structure and downward bucket function) ensures air-water separation, and there is no steam entrapment leakage, etc.
・ Since the water is discharged intermittently or continuously depending on the amount of condensed water generated, there is no accumulation of condensed water on the primary side
・ It is an almighty design ideal for machinery equipment
[Applications]
・ Machinery/equipment
・ Insulation
・ Heating / air conditioning
Part Number |
---|
ER105-7-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection | Nominal Diameter | Body Material | Dimension L (mm) | Details Type | Operating Pressure Range (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,952.75 | MWK DRAIN/STEAM TRAP | 1 Piece(s) | 19 Day(s) | [R(Rc)] Rc | 1 1/2B(40A) | [Steel] FC250 | 190 | Standard Type | 0.05~0.7 |
Loading...
Type | Steam trap | Drain Trap / Steam Trap Method | Bucket Type | Applicable Fluid | Steam |
---|
Please check the type/dimensions/specifications of the part ER105-7-40 in the BELL-MIGHTY Steam Trap, ER105/110/116/120/25 Type series.
Part Number |
---|
ER105-7-20 |
ER105-7-25 |
ER105F-7-15 |
ER105F-7-20 |
ER105F-7-25 |
ER105F-7-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection | Nominal Diameter | Body Material | Dimension L (mm) | Details Type | Operating Pressure Range (MPa) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47,500.00 | 1 Piece(s) | 19 Day(s) | [R(Rc)] Rc | 3/4B(20A) | [Steel] FC250 | 190 | Standard Type | 0.05~0.7 | ||
฿ 47,500.00 | 1 Piece(s) | 19 Day(s) | [R(Rc)] Rc | 1B(25A) | [Steel] FC250 | 190 | Standard Type | 0.05~0.7 | ||
฿ 52,915.15 | 1 Piece(s) | 19 Day(s) | [Flange] Flange | 1/2B(15A) | [Steel] FC250 | 254 | Standard Type | 0.05~0.7 | ||
฿ 52,915.15 | 1 Piece(s) | 19 Day(s) | [Flange] Flange | 3/4B(20A) | [Steel] FC250 | 254 | Standard Type | 0.05~0.7 | ||
฿ 52,915.15 | 1 Piece(s) | 19 Day(s) | [Flange] Flange | 1B(25A) | [Steel] FC250 | 254 | Standard Type | 0.05~0.7 | ||
฿ 59,575.21 | 1 Piece(s) | 19 Day(s) | [Flange] Flange | 1 1/2B(40A) | [Steel] FC250 | 260 | Standard Type | 0.05~0.7 |
How can we improve?
How can we improve?