1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Disc Type Steam Trap, SD1 Type (Part Number)

Miniature Disc Type Steam Trap, SD1 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,352.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ No restrictions on mounting orientation
・ Excellent energy saving effect due to air insulation
・ Excellent durability due to all stainless steel
・ It can be used in a wide pressure range
・ Ultra compact and lightweight design makes installation and maintenance easy
[Applications]
・ Steam trace
・ Instrumentation/commercial steam iron, etc.

 
Part Number
SD1-8
SD1-10
SD1-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 5,352.65

MWK DRAIN/STEAM TRAP 1 Piece(s) 3 Day(s) 1/4B(8A)

฿ 5,635.66

MWK DRAIN/STEAM TRAP 1 Piece(s) 3 Day(s) 3/8B(10A)

฿ 6,549.80

MWK DRAIN/STEAM TRAP 1 Piece(s) 3 Day(s) 1/2B(15A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Connection Rc Maximum Operating Pressure(MPa) 2 Body Material SUS420J2