1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combined Disc Type Steam Trap and Bypass Valve, SV-N Type (SV-8N-25)

MWK DRAIN/STEAM TRAP

Combined Disc Type Steam Trap and Bypass Valve, SV-N Type (SV-8N-25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ A bypass circuit is formed inside the trap with a single handle operation due to the interior of the blow valve
・ By omitting bypass piping, piping material costs and labor costs can be reduced. Also, the construction period can be significantly shortened
・ The main part of the trap (cap, disc, seat) is unitized, and the newly designed cartridge can be easily replaced, so maintenance can be performed in a very short time
・ The main part of the trap is designed to keep warm by using the re-evaporated steam of condensate of drainage water, so there is no blanking of the disc and it has excellent durability
・ The automatic blow-off mechanism quickly discharges complex water in the early stages of ventilation, shortening the equipment start-up time. Also, there is almost no air obstruction during ventilation
[Applications]
・ Ideal for cleaning equipment, food equipment, dyeing equipment, etc.

 
Part Number
SV-8N-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Nominal Diameter

฿ 14,814.03

MWK DRAIN/STEAM TRAP 1 Piece(s) 4 Day(s) [R(Rc)] Rc1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Maximum Operating Pressure(MPa) 1.6 Body Material FC250

Please check the type/dimensions/specifications of the part SV-8N-25 in the Combined Disc Type Steam Trap and Bypass Valve, SV-N Type series.

Products with similar specification

Part Number
SV-4N-15
SV-4NF-15
SV-6N-20
SV-8NF-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Nominal Diameter

฿ 13,132.63

1 Piece(s) 3 Day(s) [R(Rc)] Rc1/2B(15A)

฿ 18,568.60

1 Piece(s) 19 Day(s) [Flange] Flange1/2B(15A)

฿ 12,898.85

1 Piece(s) 4 Day(s) [R(Rc)] Rc3/4B(20A)

฿ 20,505.59

1 Piece(s) 19 Day(s) [Flange] Flange1B(25A)