1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Type Air Trap, AV Type

Disc Type Air Trap, AV Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,117.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Bypass piping can be omitted and it is cost-effective
・ By operating the handle to open the blow valve, scale and oil can be easily removed even during operation
・ With ideal on and off operation, condensate is discharged quickly.
・ Maintenance can be done easily by unitizing the main parts
[Applications]
・ Suitable for air piping, after-cooler, receiver tank, etc.

 
Part Number
AV-4-15
AV-6-20
AV-8-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 14,117.89

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) 1/2B(15A)

฿ 16,393.81

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) 3/4B(20A)

฿ 16,874.50

MWK DRAIN/STEAM TRAP 1 Piece(s) 19 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Type Air Trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Gas
Connection Rc Maximum Operating Pressure(MPa) 0.97 Body Material FC250