(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Double air-water separation (U-shaped passage of lift fitting structure and function of downward bucket) ensures air-water separation, and no steam entrapment leakage, etc.
・ Since the water is discharged intermittently or continuously depending on the amount of condensed water generated, there is no accumulation of condensed water on the primary side
・ Ideal almighty setting for various applications such as equipment, steam main pipes, etc.
[Applications]
・ Plant industry
・ Food manufacturing
・ Cleaning, air conditioning, etc.
Part Number |
---|
ES5-3-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection | Nominal Diameter | Maximum Operating Pressure (MPa) | Body Material | Dimension L (mm) | Operating Pressure Range (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,400.41 | MWK DRAIN/STEAM TRAP | 1 Piece(s) | 19 Day(s) | - | [R(Rc)] Rc | 1B(25A) | 2.1 | [Steel] FCD450 | 109 | 0.01~0.3 |
Loading...
Type | Steam trap | Drain Trap / Steam Trap Method | Bucket Type | Applicable Fluid | Steam |
---|
Please check the type/dimensions/specifications of the part ES5-3-25 in the BELL-MIGHTY Steam Trap, ES5/E5/8N/8B/10/12N Type series.
Part Number |
---|
ES10-12-40 |
ES10-16-20 |
ES10-16-25 |
ES5-7-15 |
ES5-7-20 |
ES5-7-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connection | Nominal Diameter | Maximum Operating Pressure (MPa) | Body Material | Dimension L (mm) | Operating Pressure Range (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,243.40 | 1 Piece(s) | 20 Day(s) | - | [R(Rc)] Rc | 1 1/2B(40A) | 1.6 | [Steel] FC250 | 190 | 0.01~1.2 | ||
฿ 33,243.40 | 1 Piece(s) | 20 Day(s) | - | [R(Rc)] Rc | 3/4B(20A) | 1.6 | [Steel] FC250 | 190 | 0.01~1.6 | ||
฿ 33,243.40 | 1 Piece(s) | 20 Day(s) | - | [R(Rc)] Rc | 1B(25A) | 1.6 | [Steel] FC250 | 190 | 0.01~1.6 | ||
฿ 10,950.72 | 1 Piece(s) | 19 Day(s) | - | [R(Rc)] Rc | 1/2B(15A) | 2.1 | [Steel] FCD450 | 103 | 0.01~0.7 | ||
฿ 10,979.68 | 1 Piece(s) | 20 Day(s) | - | [R(Rc)] Rc | 3/4B(20A) | 2.1 | [Steel] FCD450 | 105 | 0.01~0.7 | ||
฿ 10,357.58 | 1 Piece(s) | 19 Day(s) | 10 | [R(Rc)] Rc | 1B(25A) | 2.1 | [Steel] FCD450 | 109 | 0.01~0.7 |
How can we improve?
How can we improve?