1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Valve (Inline Chuck) [for Steam, Hot Water and Cold Water] CVC3 Type

Check Valve (Inline Chuck) [for Steam, Hot Water and Cold Water] CVC3 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,729.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Prevents water hammer regardless of whether the heating coil is shaped like a hat or hair pin.
· The counterweight provides excellent sealing performance at very low pressure.
· The squeezing mechanism inside the main body prevents water leakage to the outside.
· All stainless steel construction provides excellent durability.
· Prevents contaminant by using the strainer as a standard equipment.

 
Part Number
CVC3-15
CVC3-20
CVC3-25
CVC3-40
CVC3-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 2,729.96

PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

฿ 2,935.56

MWK PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)

฿ 6,004.90

MWK PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1B(25A)1B(25A)

฿ 11,144.87

MWK PIPING CHECK VALVE 1 Piece(s) 17 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 11,556.07

MWK PIPING CHECK VALVE 1 Piece(s) 17 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Water Nominal Pressure No Standard and others
Material SCS13A Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 2.1