1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polypropylene Lever Coupling - Hose Shank Adapter OZ-E

Polypropylene Lever Coupling - Hose Shank Adapter OZ-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 565.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A variety of JIS standard fittings and tubing parts are available. Polypropylene lever coupling hose shank adapter OZ-E manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: resin
· Type: Standard.

 
Part Number
OZ-E-PP-3
OZ-E-PP-11/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Dimension D
(mm)
Dimension E1
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)

฿ 1,552.61

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 6 Day(s) 80A0.399271607517279

฿ 565.88

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 6 Day(s) 32A0.694528233111333

Loading...

  1. 1

Basic Information

Body Material Resin Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard