(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A large selection of JIS standard fittings and piping parts are available. Aluminum lever coupling female thread coupler OZ-D manufactured by OZAWA & CO., LTD. with a proven track record in Japan.
Part Number |
---|
OZ-D-AL-2 |
OZ-D-AL-3 |
OZ-D-AL-3/4 |
OZ-D-AL-6 |
OZ-D-AL-11/4 |
OZ-D-AL-21/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Screw Size M | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 910.10 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Available | 7 Day(s) | - | 50A | 1.76 | 2B | 201 | 99 | 64 | 50 | 78 | |
฿ 4,466.00 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 25 Day(s) | 10 | 80A | 0.88 | 3B | 267 | 132 | 92 | 75 | 89 | ||
฿ 1,137.00 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 16 Day(s) | 10 | 20A | 1.76 | 3/4B | 115 | 53 | 32 | 19 | 53 | ||
฿ 7,390.10 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | - | 150A | 0.49 | 6B | 454 | 238 | 177 | 142 | 115 | ||
฿ 719.62 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Available | 7 Day(s) | - | 32A | 1.76 | 1 1/4B | 183 | 81 | 46 | 33 | 68 | |
฿ 1,588.25 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | - | 65A | 1.08 | 2 1/2B | 213 | 108 | 76 | 60 | 84 |
Loading...
Joint Type | Female Threaded Tapped | Male/Female | Socket (female) | Body Material | Aluminum |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
How can we improve?
How can we improve?