(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Aluminum lever coupling hose shank adapter OZ-E manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Material: aluminum
· Type: Standard.
Part Number |
---|
OZ-E-AL-1 |
OZ-E-AL-3/4 |
OZ-E-AL-4 |
OZ-E-AL-6 |
OZ-E-AL-11/4 |
OZ-E-AL-21/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension D (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension I (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 418.01 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 25A | 1.76 | 37 | 19 | 25 | 104 | 27 | ||
฿ 334.54 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 20A | 1.76 | 32 | 11 | 19 | 89 | 21 | ||
฿ 2,726.31 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 100A | 0.69 | 120 | 92 | 101 | 178 | 105 | ||
฿ 6,056.72 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 150A | 0.49 | 176 | 142 | 152 | 221 | 155 | ||
฿ 478.24 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 32A | 1.76 | 46 | 25 | 32 | 115 | 34 | ||
฿ 1,060.15 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 65A | 1.08 | 76 | 55 | 63 | 159 | 65 |
Loading...
Body Material | Aluminum | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
---|
How can we improve?
How can we improve?