(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A large selection of JIS standard fittings and piping parts are available. Aluminum lever coupling male thread adapter OZ-F from OZAWA & CO., LTD. with a proven record in Japan.
Part Number |
---|
OZ-F-AL-1/2 |
OZ-F-AL-2 |
OZ-F-AL-6 |
OZ-F-AL-11/2 |
OZ-F-AL-11/4 |
OZ-F-AL-21/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Screw Size M | Dimension D (mm) | Dimension E1 (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.57 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 15A | 1.76 | 1/2B | 32 | 16 | 58 | ||
฿ 567.24 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Available | 5 Day(s) | 50A | 1.76 | 2B | 63 | 46 | 88 | |
฿ 6,146.67 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 150A | 0.49 | 6B | 176 | 150 | 129 | ||
฿ 491.05 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Available | 5 Day(s) | 40A | 1.76 | 1 1/2B | 53 | 36 | 83 | |
฿ 491.05 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Available | 7 Day(s) | 32A | 1.76 | 1 1/4B | 46 | 29 | 79 | |
฿ 1,062.48 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Available | 7 Day(s) | 65A | 1.08 | 2 1/2B | 76 | 56 | 99 |
Loading...
Joint Type | Threaded Type | Male/Female | Plug (Male) | Body Material | Aluminum |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
How can we improve?
How can we improve?