(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Stainless steel lever coupling dust cap OZ-DC manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: stainless steel
· Type: Standard.
Part Number |
---|
OZ-DC-SUS-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,294.69 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 25A | 1.76 | 137 | 61 | 37 | 51 |
Loading...
Body Material | Stainless Steel (SUS316) | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
---|
Please check the type/dimensions/specifications of the part OZ-DC-SUS-1 in the Stainless Steel Lever Coupling - Dust Cap OZ-DC series.
Part Number |
---|
OZ-DC-SUS-11/2 |
OZ-DC-SUS-11/4 |
OZ-DC-SUS-2 |
OZ-DC-SUS-21/2 |
OZ-DC-SUS-3 |
OZ-DC-SUS-3/4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,043.43 | 1 Piece(s) | 6 Day(s) | 40A | 1.76 | 191 | 84 | 54 | 60 | ||
฿ 2,662.48 | 1 Piece(s) | 6 Day(s) | 32A | 1.76 | 183 | 77 | 46 | 60 | ||
฿ 3,805.34 | 1 Piece(s) | 6 Day(s) | 50A | 1.76 | 201 | 94 | 64 | 65 | ||
฿ 4,707.84 | 1 Piece(s) | 6 Day(s) | 65A | 1.57 | 213 | 108 | 76 | 76 | ||
฿ 5,654.22 | 1 Piece(s) | 6 Day(s) | 80A | 1.37 | 267 | 132 | 92 | 79 | ||
฿ 1,966.30 | 1 Piece(s) | 6 Day(s) | 20A | 1.76 | 115 | 53 | 32 | 42 |
How can we improve?
How can we improve?