(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Stainless steel lever coupling male screw type coupler OZ-B manufactured by Ozawa & Company Ltd., a company with a proven track record in Japan.
· Materials: stainless steel
· Connection type: Male screw type
· Type: Standard.
Part Number |
---|
OZ-B-SUS-1 |
OZ-B-SUS-1/2 |
OZ-B-SUS-2 |
OZ-B-SUS-3 |
OZ-B-SUS-3/4 |
OZ-B-SUS-4 |
OZ-B-SUS-11/2 |
OZ-B-SUS-11/4 |
OZ-B-SUS-21/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Screw Size M | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension F (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,123.28 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 25A | 1.76 | 1B | 137 | 61 | 37 | 25 | 61 | ||
฿ 2,864.36 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 15A | 1.76 | 1/2B | 115 | 53 | 32 | 14 | 52 | ||
฿ 4,676.85 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 50A | 1.76 | 2B | 201 | 94 | 64 | 50 | 78 | ||
฿ 9,201.18 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 80A | 1.37 | 3B | 267 | 132 | 92 | 75 | 91 | ||
฿ 2,938.47 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 20A | 1.76 | 3/4B | 115 | 53 | 32 | 19 | 51 | ||
฿ 13,360.38 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 100A | 1.08 | 4B | 296 | 164 | 120 | 94 | 97 | ||
฿ 3,841.45 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 40A | 1.76 | 1 1/2B | 191 | 84 | 54 | 37 | 70 | ||
฿ 3,487.32 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 32A | 1.76 | 1 1/4B | 183 | 77 | 46 | 31 | 70 | ||
฿ 6,737.76 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 65A | 1.57 | 2 1/2B | 213 | 108 | 76 | 60 | 88 |
Loading...
Joint Type | Threaded Type | Male/Female | Plug (Male) | Body Material | Stainless Steel (SUS316) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
How can we improve?
How can we improve?