1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Lever Coupling, Female Screw Type Coupler OZ-D

Stainless Steel Lever Coupling, Female Screw Type Coupler OZ-D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A large selection of JIS standard fittings and piping parts are available. Stainless steel lever coupling female thread coupler OZ-D manufactured by OZAWA & CO., LTD. with a proven track record in Japan.

 
Part Number
OZ-D-SUS-1SALE
OZ-D-SUS-1/2
OZ-D-SUS-2
OZ-D-SUS-3
OZ-D-SUS-3/4
OZ-D-SUS-4
OZ-D-SUS-6
OZ-D-SUS-11/2
OZ-D-SUS-11/4
OZ-D-SUS-21/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Nominal I.D.
(mm)
Max. Operating Pressure
(MPa)
Screw Size M Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension F
(mm)
Dimension H
(mm)

฿ 2,497.49

฿ 1,354.64

COUPLER/ONE-TOUCH JOINT 1 Piece(s) Same day 25A1.761B13761372660

฿ 2,197.94

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 9 Day(s) 15A1.761/2B11553321651

฿ 4,296.81

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 3 Day(s) 50A1.762B20194645078

฿ 100.00

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) Quote 80A1.373B267132927587

฿ 2,233.75

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) Same day 20A1.763/4B11553322151

฿ 12,395.16

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 6 Day(s) 100A1.084B2961641209495

฿ 20,638.06

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 6 Day(s) 150A0.696B454238177143111

฿ 3,319.38

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 3 Day(s) 40A1.761 1/2B19184543869

฿ 2,924.79

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 14 Day(s) 32A1.761 1/4B18377463366

฿ 6,528.76

OZB COUPLER/ONE-TOUCH JOINT 1 Piece(s) 6 Day(s) 65A1.572 1/2B213108766084

Loading...

  1. 1

Basic Information

Joint Type Female Threaded Tapped Male/Female Socket (female) Body Material Stainless Steel (SUS316)
Applicable Fluid Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder Type Standard