(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A large selection of JIS standard fittings and piping parts are available. Stainless steel lever coupling male thread adapter OZ-F manufactured by OZAWA & CO., LTD. who has a proven track record in Japan.
Part Number |
---|
OZ-F-SUS-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Screw Size M | Dimension D (mm) | Dimension E1 (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,105.50 | OZB COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 6 Day(s) | 80A | 1.37 | 3B | 92 | 72 | 102 |
Loading...
Joint Type | Threaded Type | Male/Female | Plug (Male) | Body Material | Stainless Steel (SUS316) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder | Type | Standard |
Please check the type/dimensions/specifications of the part OZ-F-SUS-3 in the Stainless Steel Lever Coupling Male Screw Type Adapter OZ-F series.
Part Number |
---|
OZ-F-SUS-11/2 |
OZ-F-SUS-11/4 |
OZ-F-SUS-2 |
OZ-F-SUS-21/2 |
OZ-F-SUS-3/4 |
OZ-F-SUS-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Hose Nominal I.D. (mm) | Max. Operating Pressure (MPa) | Screw Size M | Dimension D (mm) | Dimension E1 (mm) | Dimension H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,741.73 | 1 Piece(s) | 3 Day(s) | 40A | 1.76 | 1 1/2B | 53 | 36 | 79 | ||
฿ 2,548.19 | 1 Piece(s) | 14 Day(s) | 32A | 1.76 | 1 1/4B | 45 | 28 | 78 | ||
฿ 3,011.50 | 1 Piece(s) | 3 Day(s) | 50A | 1.76 | 2B | 63 | 45 | 88 | ||
฿ 5,301.97 | 1 Piece(s) | 6 Day(s) | 65A | 1.57 | 2 1/2B | 76 | 56 | 99 | ||
฿ 1,824.39 | 1 Piece(s) | 3 Day(s) | 20A | 1.76 | 3/4B | 32 | 21 | 60 | ||
฿ 9,598.03 | 1 Piece(s) | 6 Day(s) | 100A | 1.08 | 4B | 120 | 97 | 114 |
How can we improve?
How can we improve?