1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Indicator for Current Converter CSD-701B (CSD-701B)

NMB LOAD CELL

Digital Indicator for Current Converter CSD-701B (CSD-701B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The indicator for the load cell has good visibility, amplifies the signal from the sensor, displays values, and is equipped with functions including value displays, data output, and controlling & monitoring the weighing system.

 
Part Number
CSD-701B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBridge power supply Input range Output range External dimensions (W × H × D) A D sampling Nonlinearity

฿ 21,861.13

NMB LOAD CELL 1 Piece(s) 5 Day(s) Within 5 VDC ± 0.25 V 60 mA (2.5 VDC, switching supported)Supports F.S. setting at input of 0.4 mV/V – 3.1 mV/V (when bridge power supply is 5 VDC)5 VDC load resistance of 5 kΩ or greater96 mm×48 mm×120 mm20 times/sDisplay 0.05% F.S., output 0.05% F.S.

Loading...

  1. 1

Basic Information

Output resolution Approx. 1/10,000 Specification temperature humidity range Temperature -10°C–50°C, humidity 85% RH or less Power Supply Voltage 100 VAC–240 VAC 50/60 Hz (allowable variable range: 85 VAC–264 VAC)

Please check the type/dimensions/specifications of the part CSD-701B in the Digital Indicator for Current Converter CSD-701B series.

Products with similar specification

Part Number
CSD-819C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBridge power supply Input range Output range External dimensions (W × H × D) A D sampling Nonlinearity

฿ 41,189.02

1 Piece(s) Same day Within 10 VDC ± 0.5 V 60 mA (5 VDC, 2.5 VDC switching supported)Supports F.S. setting at input of ±0.4 mV/V – ±3.1 mV/V (when bridge power supply is 10 VDC, 5 VDC); supports F.S. setting at input of ± 0.8 mV/V – ±3.1mV/V (when bridge power supply is 2.5 VDC)± 10 VDC, load resistance of 5 kΩ or greater (F.S. set via function)96 mm×96 mm×129.5 mm2,000 times/s (100 times/s, 500 times/s, 1,000 times/s switching supported)Display 0.025% F.S., output 0.025% F.S.