(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Traditional and reliable Inoc brand.
· Used for all facilities such as: pulp, petrochemical, general industrial machinery, shipbuilding, electronic equipment, vehicle, housing, water treatment, etc.
Material | Stainless Steel | Type | Hose Fittings | Hose Connection Type | Rib type |
---|---|---|---|---|---|
Connection Thread Type | R | Connection Type | Others | Shape | Straight |
Please check the type/dimensions/specifications of the part 304HN-8 in the Stainless Steel Screw-in Hose Fitting, Hose Nipple series.
Part Number |
---|
304HN-10 |
304HN-15 |
304HN-20 |
304HN-25 |
304HN-32 |
304HN-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Thread Nominal | Applicable Hoses I.D. (Ø) | Nominal Dia. (Ø) |
---|---|---|---|---|---|---|---|
฿ 110.07 | 1 Piece(s) | 6 Day(s) | 3/8B | 17.3 | 10 | ||
฿ 143.55 | 1 Piece(s) | 3 Day(s) | 1/2B | 21.7 | 15 | ||
฿ 157.20 | 1 Piece(s) | Available | 3 Day(s) | 3/4B | 27.2 | 20 | |
฿ 231.38 | 1 Piece(s) | Same day | 1B | 34 | 25 | ||
฿ 365.62 | 1 Piece(s) | Available | 6 Day(s) | 1 1/4B | 42.7 | 32 | |
฿ 459.96 | 1 Piece(s) | Available | 6 Day(s) | 1 1/2B | 48.6 | 40 |
How can we improve?
How can we improve?